- 65 x 14.5 mm (D x H)
- 0/3/4 vents
- Crystal Polystyrene (PS)
- Optimal flatness
- Grip lid
- Molded grid 10x10 mm
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| BB60-01 | Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, No Vent, Sterile, Double Outer Bag, 20/Bag, 720/Case | 20 / Pk | 720 / Cs | Corning® | $320.72 | per case | |
| BB64-01 | Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, 4 Vents, Sterile, Double Outer Bag, 20/Bag, 720/Case | 20 / Pk | 720 / Cs | Corning® | $354.94 | per case | |
| BB64-02 | Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, 4 Vents, Aseptic, Double Outer Bag, 20/Bag, 720/Case | 20 / Pk | 720 / Cs | Corning® | $312.48 | per case | |
| BP63-08 | Corning® Gosselin™ Contact Dish with Tight Lid, 3 Vents, Sterile, Double Outer Bag, 20/Bag, 720/Case | 20 / Pk | 720 / Cs | Corning® | N/A | per case | |
| BP63-10 | Corning® Gosselin™ Contact Dish, 3 Vents, Sterile, Double Outer Bag, 20/Bag, 720/Case | 20 / Pk | 720 / Cs | Corning® | $220.68 | per case |