Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 150 x 15 mm, 3 Vents, Sterile, 11/Bag, 176/Case
Product NumberBP143-06
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Diam. 140 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- 0 or 3 vents
- Sterile or aseptic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$174.85 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BP143-06 |
Qty./Pk | 11 / Pk |
Qty./Cs | 176 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 150 mm x 15 mm |
Diameter | 140 mm (approx.) |
Height | 20.6 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.900813
- Quality Certificate - Lot No.900158
- Quality Certificate - Lot No.898774
- Quality Certificate - Lot No.898773
- Quality Certificate - Lot No.895923
- Quality Certificate - Lot No.893792
- Quality Certificate - Lot No.891592
- Quality Certificate - Lot No.890076
- Quality Certificate - Lot No.883129
- Quality Certificate - Lot No.882384
- Quality Certificate - Lot No.882383
- Quality Certificate - Lot No.880171
- Quality Certificate - Lot No.876978
- Quality Certificate - Lot No.876266
- Quality Certificate - Lot No.872863
- Quality Certificate - Lot No.872862
- Quality Certificate - Lot No.872120
- Quality Certificate - Lot No.869297
- Quality Certificate - Lot No.867096
- Quality Certificate - Lot No.865671
- Quality Certificate - Lot No.865670
- Quality Certificate - Lot No.863517
- Quality Certificate - Lot No.863516
- Quality Certificate - Lot No.860527
- Quality Certificate - Lot No.857374
- Quality Certificate - Lot No.856619
- Quality Certificate - Lot No.855856
- Quality Certificate - Lot No.855053
- Quality Certificate - Lot No.852584
- Quality Certificate - Lot No.852583