text.skipToContent text.skipToNavigation

PYREX® Class A Low Actinic Volumetric Flask, Certified and Serialized, with PYREX® Standard Taper Stopper

E-mail

Calibrated to Class A tolerances in accordance with ASTM E-542 and E-288. Each flask is ­individually serialized. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. Supplied with a standard taper stopper. Low actinic stained glass provides protection for materials sensitive to light. The protective color is an integral part of the flask, which retains the mechanical strength, chemical stability, and the thermal resistance of PYREX brand labware. Tested and calibrated in an ISO/IEC 17025 certified laboratory.

Choose your specification

View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
55680-50 PYREX® Low Actinic 50 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $102.04 per case