text.skipToContent text.skipToNavigation

PYREX® Class A Micro Volumetric Flask, Certified and Serialized, with PYREX® Standard Taper Stopper

E-mail

Calibrated to Class A Tolerance and individually serialized. To improve the stability of this flask, a hexagonal base has been added. The graduation line is sharp and permanent and the white markings are easy to read. Each flask features a PYREX standard taper stopper.

For stoppers only, see Cat. No. 7650

Tested and calibrated in an ISO/IEC 17025 certified laboratory.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5631-2 PYREX® 2 mL Micro Volumetric Flask, Class A, Certified and Serialized, with Standard Taper Stopper   6 / Pk     6 / Cs     PYREX®   $365.12 per case