text.skipToContent text.skipToNavigation

PYREX® Class A Mixing Volumetric Flask

E-mail

The upper bulb, located between the stopper and the capacity graduation is approximately one-tenth the flask rated capacity. The 2L size upper bulb is only one-twentieth capacity. The additional bulb assists in the mixing of liquids or powders when shaken.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5820-1L PYREX® 1L Class A Mixing Volumetric Flask with Glass Standard Taper Stopper   1 / Pk     6 / Cs     PYREX®   $1,080.06 per case