text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flask with Polyethylene Standard Taper Stopper

E-mail

The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for polyethylene stopper. The stopper is made with a closed bottom and is of linear high density polyethylene to conform to standard taper stopper dimensions. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. The 2 mL size is test tube shaped.

For stopper only, see Cat. No. 7624.

Choose your specification

View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5642-5 PYREX® 5 mL Class A Volumetric Flask with Polyethylene Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $39.00 per case