text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flask with Snap Cap

E-mail

The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for snap cap fit. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. The 1 mL and 2 mL sizes are test tube shaped. The 10 mL through 2000 mL sizes are supplied with snap caps.

Cat. Nos. 5580-1 and 5580-2 have no snap caps for 1 mL and 2 mL sizes.

For snap caps only, see Cat. No. 7666.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5580-10 PYREX® 10 mL Class A Volumetric Flask with Polyethylene Snap-Cap   12 / Pk     12 / Cs     PYREX®   $339.99 per case