text.skipToContent text.skipToNavigation

PYREX® Distilling Flask

E-mail

The sidearm on all sizes, except 125 mL, is approximately 77 mm below the top of the neck at an angle of 75°. Adaptable for use with thermometers calibrated for 76 mm immersion. The sidearm of the 125 mL flask is located approximately 137 mm from the bottom of the flask to meet the requirements of ASTM E-1405 and can be used in ASTM tests D-86, D-233, and D-447. Suitable for microchemical applications.



Heavy duty.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4620-50 PYREX® 50 mL Distilling Flask   1 / Pk     1 / Cs     PYREX®   $40.22 per case