Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® VISTA™ 500 mL Heavy Wall Filtering Flasks with Sidearm Tubulation
Product Number70340-500
These PYREX® VISTA™ 500 mL filtering flasks have sidearm tabulations. For convenience, the flasks are graduated to show approximate capacity. The neck finish affords a fit for rubber stoppers. Tubulation O.D. is 10mm. The 500 mL filtering flask is designed to ASTM E-1406 Type 2.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$251.03 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 70340-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Top Style | Beaded rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Tubulation O.D. | 10 mm (approx.) |
Flask Style | Filtering |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16725015
- Quality Certificate - Lot No.10625045
- Quality Certificate - Lot No.09025017
- Quality Certificate - Lot No.34024074
- Quality Certificate - Lot No.31024036
- Quality Certificate - Lot No.22824058
- Quality Certificate - Lot No.12824040
- Quality Certificate - Lot No.02524017
- Quality Certificate - Lot No.33323234
- Quality Certificate - Lot No.19923021
- Quality Certificate - Lot No.13623035
- Quality Certificate - Lot No.10023043
- Quality Certificate - Lot No.05823064
- Quality Certificate - Lot No.31122024
- Quality Certificate - Lot No.06622017
- Quality Certificate - Lot No.35121054
- Quality Certificate - Lot No.32021051
- Quality Certificate - Lot No.29821034
- Quality Certificate - Lot No.26721044
- Quality Certificate - Lot No.22921078
- Quality Certificate - Lot No.05021014
- Quality Certificate - Lot No.01321027
- Quality Certificate - Lot No.12620058
- Quality Certificate - Lot No.10620053
- Quality Certificate - Lot No.07220030
- Quality Certificate - Lot No.04220027
- Quality Certificate - Lot No.00720077
- Quality Certificate - Lot No.33719034
- Quality Certificate - Lot No.30919031
- Quality Certificate - Lot No.28019035