text.skipToContent text.skipToNavigation

PYREX® VISTA™ Short Neck Boiling Flask, Round Bottom

E-mail

These round bottom boiling flasks have full length outer standard taper joints, but with shorter necks. They are manufactured from Code 7740 borosilicate glass. Wall thicknesses are controlled to provide balance between thermal expansion and mechanical strength for greater shock resistance. The round bottom boiling flasks are designed to ASTM E-1403. Adapter Cat. Nos. 8800, 8820, and 8825 are used to connect flasks with different size joints, thus allowing numerous combinations for diverse assemblies.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
70320-2L PYREX® VISTA™ 2L Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joint   1 / Pk     2 / Cs     PYREX®   $110.12 per case