text.skipToContent text.skipToNavigation

PYREX® Volumetric Flask, with PYREX® Standard Taper Stopper

E-mail

Economy flasks designed for those that do not require the precision accuracy of our Class A capacity flasks. Capacity tolerances are twice those specified for Class A volumetric ware. The graduation line is sharp and permanent; large white block letters make inscriptions easy to read. Supplied with interchangeable standard taper ground glass stoppers.

For stopper only, see Cat. No. 7650.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5641-25 PYREX® 25 mL Economy Volumetric Flasks, Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $467.17 per case