text.skipToContent text.skipToNavigation

PYREXPLUS® Class A Volumetric Flask, Protective Coating, with PYREX® Standard Taper Stopper

E-mail

Flask features a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. The graduation mark is easy to read. Supplied with standard taper PYREX stopper.



For stopper only, see Cat. No. 7650.

Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
65640-100 PYREXPLUS® Coated 100 mL Class A Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $1,032.87 per case