text.skipToContent text.skipToNavigation

Corning® Volumetric Flasks, PP, Class B

E-mail

Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated ­graduation line. The product is manufactured to Class B tolerances as defined by ISO 1042. Exposure to temperatures above 60°C may affect accuracy. Recommended routine cleaning up to 60°C will ­preserve graduations. Height dimension is for flask only, without stopper.

Choose your specification

View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5641P-50 Corning® 50 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 12/21 Tapered PP Stopper   1 / Pk     6 / Cs     Corning®   $182.57 per case