Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Bates Sugar Analysis Volumetric Flasks, Class A, Short Neck, Tooled Rim
Product Number5720-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$54.75 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5720-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Flask Shape | Flat bottom |
Top Style | Tooled mouth |
Neck Style | Short |
Stopper Style | No stopper |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.08 mL |
Height | 130 mm (approx.) |
O.D. | 60 mm (approx.) |
Flask Style | Volumetric |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12325004
- Quality Certificate - Lot No.07725002
- Quality Certificate - Lot No.31224002
- Quality Certificate - Lot No.16024021
- Quality Certificate - Lot No.09424059
- Quality Certificate - Lot No.00824039
- Quality Certificate - Lot No.04423012
- Quality Certificate - Lot No.03123024
- Quality Certificate - Lot No.31822034
- Quality Certificate - Lot No.25622016
- Quality Certificate - Lot No.21422023
- Quality Certificate - Lot No.11822023
- Quality Certificate - Lot No.00322032
- Quality Certificate - Lot No.34021007
- Quality Certificate - Lot No.17521002
- Quality Certificate - Lot No.08221001
- Quality Certificate - Lot No.18820026
- Quality Certificate - Lot No.11920004
- Quality Certificate - Lot No.03520072
- Quality Certificate - Lot No.14119015
- Quality Certificate - Lot No.13618054
- Quality Certificate - Lot No.10817012
- Quality Certificate - Lot No.14810038
- Quality Certificate - Lot No.06910117
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.091069999
- Quality Certificate - Lot No.09106999