Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Class A Lifetime Red Volumetric Flask with Glass Standard Taper Stopper
Product Number5660-250
These 250 mL Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 16 Standard Taper glass stoppers. For replacement stoppers see No. 7650. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks. Calibrated
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹42,626.66 per case
Added to Your Shopping Cart
Details
| Product Number | 5660-250 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.12 mL |
| Standard Taper Stopper No. | 16 |
| Height | 253 mm (approx.) |
| O.D. | 78 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Lifetime Red |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22425021
- Quality Certificate - Lot No.20025012
- Quality Certificate - Lot No.16825023
- Quality Certificate - Lot No.15125018
- Quality Certificate - Lot No.25324015
- Quality Certificate - Lot No.07424013
- Quality Certificate - Lot No.04824013
- Quality Certificate - Lot No.30623020
- Quality Certificate - Lot No.01623042
- Quality Certificate - Lot No.33022010
- Quality Certificate - Lot No.25122067
- Quality Certificate - Lot No.23022028
- Quality Certificate - Lot No.16422005
- Quality Certificate - Lot No.08322097
- Quality Certificate - Lot No.28821042
- Quality Certificate - Lot No.23621314
- Quality Certificate - Lot No.10021015
- Quality Certificate - Lot No.03321005
- Quality Certificate - Lot No.28320004
- Quality Certificate - Lot No.00220001
- Quality Certificate - Lot No.30519018
- Quality Certificate - Lot No.21719026
- Quality Certificate - Lot No.15419010
- Quality Certificate - Lot No.14119033
- Quality Certificate - Lot No.09819018
- Quality Certificate - Lot No.04919062
- Quality Certificate - Lot No.28118041
- Quality Certificate - Lot No.21518065
- Quality Certificate - Lot No.15818011
- Quality Certificate - Lot No.05518005