text.skipToContent text.skipToNavigation

PYREX® Iodine Determination Flask, PYREX® Standard Taper Stopper

E-mail

These iodine determination flasks are blown in specially designed molds, thereby insuring uniformity and proper contour. The stopper projects above the liquid seal trough to facilitate removal.

Reference: ASTM D-29 and D-555.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5400-125 PYREX® 125 mL Iodine Determination Flasks with Glass No. 22 Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $635.66 per case
5400-250 PYREX® 250 mL Iodine Determination Flasks with Glass No. 22 Standard Taper Stopper   1 / Pk     8 / Cs     PYREX®   $539.62 per case
5400-500 PYREX® 500 mL Iodine Determination Flasks with Glass No. 22 Standard Taper Stopper   6 / Pk     6 / Cs     PYREX®   $492.59 per case