Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Micro Filtering Flasks with Sidearm Tubulation
Product Number5360-50
(This is the suggested replacement for 70360-50.)
These PYREX® 50 mL micro filtering flasks are recommended for microchemical use. The vacuum hose is attached to the flask's sidearm. A funnel is inserted into the neck of the flask through a ground joint or rubber stopper. The applied vacuum facilitates the filtration process. These flasks have permanent white enamel marking spots.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$567.63 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 5360-50 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 18 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Top Style | Heavy duty rim |
| Neck Style | Narrow mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Rubber Stopper No. | 4 |
| Height | 85 mm (approx.) |
| O.D. | 51 mm (approx.) |
| Tubulation O.D. | 10 mm (approx.) |
| Flask Style | Filtering |
| Flask Feature | Tubulation |
| Tubulation Style | Glass |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27625009
- Quality Certificate - Lot No.23425021
- Quality Certificate - Lot No.10525057
- Quality Certificate - Lot No.30624032
- Quality Certificate - Lot No.30224003
- Quality Certificate - Lot No.22924032
- Quality Certificate - Lot No.18524144
- Quality Certificate - Lot No.33523060
- Quality Certificate - Lot No.20123031
- Quality Certificate - Lot No.06023052
- Quality Certificate - Lot No.33622048
- Quality Certificate - Lot No.20222015
- Quality Certificate - Lot No.11222016
- Quality Certificate - Lot No.07020122
- Quality Certificate - Lot No.31819010
- Quality Certificate - Lot No.20419015
- Quality Certificate - Lot No.09919040
- Quality Certificate - Lot No.26318033
- Quality Certificate - Lot No.34017051
- Quality Certificate - Lot No.13717081
- Quality Certificate - Lot No.06617040
- Quality Certificate - Lot No.30816024
- Quality Certificate - Lot No.13816038
- Quality Certificate - Lot No.30915033
- Quality Certificate - Lot No.28215012
- Quality Certificate - Lot No.26615030
- Quality Certificate - Lot No.15315032
- Quality Certificate - Lot No.28814037
- Quality Certificate - Lot No.26514053
- Quality Certificate - Lot No.21614019