Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Three Neck Distilling Flask with 24/40 Center Vertical and 19/38 Side Angled Neck Standard Taper Joints
Product Number4965-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 100 mL PYREX® three neck flasks have two angled side necks at the same height with 19/38 Standard Taper outer joints and a larger center neck with a vertical 24/40 Standard Taper joint.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$636.73 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4965-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Angled |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 24/40 |
Height | 120 mm (approx.) |
O.D. | 65 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35424001
- Quality Certificate - Lot No.19424015
- Quality Certificate - Lot No.02724024
- Quality Certificate - Lot No.31323054
- Quality Certificate - Lot No.03823026
- Quality Certificate - Lot No.14822059
- Quality Certificate - Lot No.33920014
- Quality Certificate - Lot No.16920009
- Quality Certificate - Lot No.12920055
- Quality Certificate - Lot No.11420035
- Quality Certificate - Lot No.03720096
- Quality Certificate - Lot No.18319019
- Quality Certificate - Lot No.07219034
- Quality Certificate - Lot No.21118058
- Quality Certificate - Lot No.16918019
- Quality Certificate - Lot No.11718050
- Quality Certificate - Lot No.04018033
- Quality Certificate - Lot No.32817001
- Quality Certificate - Lot No.29217025
- Quality Certificate - Lot No.17517001
- Quality Certificate - Lot No.03217065
- Quality Certificate - Lot No.01017049
- Quality Certificate - Lot No.24616079
- Quality Certificate - Lot No.15816054
- Quality Certificate - Lot No.13716043
- Quality Certificate - Lot No.09916063
- Quality Certificate - Lot No.04216043
- Quality Certificate - Lot No.00616078
- Quality Certificate - Lot No.35215009
- Quality Certificate - Lot No.24715042