Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Three Neck Distilling Flask with 19/22 Center Vertical and Side Angled Neck Standard Taper Joints
Product Number4965B-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 500 mL PYREX® three neck flasks have two angled side necks at the same height with 19/22 Standard Taper outer joints and a center neck with a vertical 19/22 Standard Taper joint.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$140.60 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4965B-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Angled |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 19/22 |
Height | 138 mm (approx.) |
O.D. | 102 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31423067
- Quality Certificate - Lot No.22623002
- Quality Certificate - Lot No.19123032
- Quality Certificate - Lot No.17723008
- Quality Certificate - Lot No.01823012
- Quality Certificate - Lot No.33922002
- Quality Certificate - Lot No.31622017
- Quality Certificate - Lot No.28422016
- Quality Certificate - Lot No.24922074
- Quality Certificate - Lot No.22022027
- Quality Certificate - Lot No.18622076
- Quality Certificate - Lot No.15222204
- Quality Certificate - Lot No.13722123
- Quality Certificate - Lot No.08322044
- Quality Certificate - Lot No.18021038
- Quality Certificate - Lot No.25320004
- Quality Certificate - Lot No.21620078
- Quality Certificate - Lot No.19120032
- Quality Certificate - Lot No.12619013
- Quality Certificate - Lot No.09219007
- Quality Certificate - Lot No.03919029
- Quality Certificate - Lot No.02819038
- Quality Certificate - Lot No.15618024
- Quality Certificate - Lot No.10118066
- Quality Certificate - Lot No.07818036
- Quality Certificate - Lot No.04718080
- Quality Certificate - Lot No.27617300
- Quality Certificate - Lot No.24917018
- Quality Certificate - Lot No.23717042
- Quality Certificate - Lot No.17417034