Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Three Neck Distilling Flask with Vertical Neck 24/40 Standard Taper Joints
Product Number4950-500
The three necks are the same height. Each neck has a standard taper 24/40 joint.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$693.44 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4950-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Flask Shape | Multi neck |
| Top Style | Standard Taper Joint |
| Neck Style | Vertical |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Center Neck Joint | 24/40 |
| Height | 160 mm (approx.) |
| O.D. | 102 mm (approx.) |
| Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32925097
- Quality Certificate - Lot No.28125057
- Quality Certificate - Lot No.22525002
- Quality Certificate - Lot No.00825045
- Quality Certificate - Lot No.11124014
- Quality Certificate - Lot No.26123011
- Quality Certificate - Lot No.15723339
- Quality Certificate - Lot No.10023074
- Quality Certificate - Lot No.05523041
- Quality Certificate - Lot No.29422052
- Quality Certificate - Lot No.12622023
- Quality Certificate - Lot No.35221015
- Quality Certificate - Lot No.10521036
- Quality Certificate - Lot No.02521022
- Quality Certificate - Lot No.33620056
- Quality Certificate - Lot No.33520009
- Quality Certificate - Lot No.16920007
- Quality Certificate - Lot No.32019016
- Quality Certificate - Lot No.16119017
- Quality Certificate - Lot No.20818044
- Quality Certificate - Lot No.16618046
- Quality Certificate - Lot No.03218083
- Quality Certificate - Lot No.00518051
- Quality Certificate - Lot No.12817065
- Quality Certificate - Lot No.08417017
- Quality Certificate - Lot No.03917013
- Quality Certificate - Lot No.03017054
- Quality Certificate - Lot No.34816075
- Quality Certificate - Lot No.25116065
- Quality Certificate - Lot No.07116058