Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® VISTA™ 1L Heavy Wall Filtering Flasks with Sidearm Tubulation
Product Number70340-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These PYREX® VISTA™ 1L filtering flasks have sidearm tabulations. For convenience, the flasks are graduated to show approximate capacity. The neck finish affords a fit for rubber stoppers. Tubulation O.D. is 10mm. The 1L filtering flask is designed to ASTM E-1406 Type 2.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$524.88 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 70340-1L |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Top Style | Beaded rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Tubulation O.D. | 10 mm (approx.) |
Flask Style | Filtering |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05225020
- Quality Certificate - Lot No.02225012
- Quality Certificate - Lot No.33024003
- Quality Certificate - Lot No.20624146
- Quality Certificate - Lot No.24423061
- Quality Certificate - Lot No.24323048
- Quality Certificate - Lot No.12823024
- Quality Certificate - Lot No.21322027
- Quality Certificate - Lot No.14422046
- Quality Certificate - Lot No.09022027
- Quality Certificate - Lot No.04022211
- Quality Certificate - Lot No.31621026
- Quality Certificate - Lot No.28821024
- Quality Certificate - Lot No.23721009
- Quality Certificate - Lot No.10421044
- Quality Certificate - Lot No.34519029
- Quality Certificate - Lot No.21819032
- Quality Certificate - Lot No.16819015
- Quality Certificate - Lot No.12719312
- Quality Certificate - Lot No.07419057
- Quality Certificate - Lot No.05219105
- Quality Certificate - Lot No.00819047
- Quality Certificate - Lot No.32718021
- Quality Certificate - Lot No.16418033
- Quality Certificate - Lot No.32617050
- Quality Certificate - Lot No.26517057
- Quality Certificate - Lot No.21317045
- Quality Certificate - Lot No.20217117
- Quality Certificate - Lot No.07317029
- Quality Certificate - Lot No.31416003