Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Economy Volumetric Flasks, Glass Standard Taper Stopper
Product Number5641-1L
These 1L PYREX® economy flasks are designed for those that do not require the precision accuracy of our Class A capacity flasks. Capacity tolerances are twice those specified for Class A volumetric ware. The graduation line is sharp and permanent; large white block letters make inscriptions easy to read. Supplied with No. 22 Standard Taper glass stoppers. For replacement stoppers see No. 7650.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$503.10 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 5641-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class B |
| Feature | Reusable |
| Tolerance | 0.6 mL |
| Standard Taper Stopper No. | 22 |
| Height | 342 mm (approx.) |
| O.D. | 125 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Economy |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.02926021
- Quality Certificate - Lot No.33825022
- Quality Certificate - Lot No.30025002
- Quality Certificate - Lot No.24425023
- Quality Certificate - Lot No.13925003
- Quality Certificate - Lot No.00725252
- Quality Certificate - Lot No.27824039
- Quality Certificate - Lot No.23624034
- Quality Certificate - Lot No.02424051
- Quality Certificate - Lot No.33423023
- Quality Certificate - Lot No.29123059
- Quality Certificate - Lot No.22223063
- Quality Certificate - Lot No.19423037
- Quality Certificate - Lot No.10823027
- Quality Certificate - Lot No.04123049
- Quality Certificate - Lot No.00423199
- Quality Certificate - Lot No.30822018
- Quality Certificate - Lot No.28322062
- Quality Certificate - Lot No.08222048
- Quality Certificate - Lot No.04822005
- Quality Certificate - Lot No.32821046
- Quality Certificate - Lot No.28121003
- Quality Certificate - Lot No.21721012
- Quality Certificate - Lot No.15321037
- Quality Certificate - Lot No.14421007
- Quality Certificate - Lot No.10521029