Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 200 mL Economy Volumetric Flasks, Glass Standard Taper Stopper
Product Number5641-200

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 200 mL PYREX® economy flasks are designed for those that do not require the precision accuracy of our Class A capacity flasks. Capacity tolerances are twice those specified for Class A volumetric ware. The graduation line is sharp and permanent; large white block letters make inscriptions easy to read. Supplied with No. 13 Standard Taper glass stoppers. For replacement stoppers see No. 7650.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$597.17 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5641-200 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 200 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | No stopper |
Accuracy Class | Class B |
Feature | Reusable |
Tolerance | 0.2 mL |
Standard Taper Stopper No. | 13 |
Height | 214 mm (approx.) |
O.D. | 74 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Economy |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.18925038
- Quality Certificate - Lot No.01325031
- Quality Certificate - Lot No.34224014
- Quality Certificate - Lot No.30324009
- Quality Certificate - Lot No.21924039
- Quality Certificate - Lot No.17924009
- Quality Certificate - Lot No.14124062
- Quality Certificate - Lot No.07424007
- Quality Certificate - Lot No.03424007
- Quality Certificate - Lot No.28523050
- Quality Certificate - Lot No.21923033
- Quality Certificate - Lot No.32622045
- Quality Certificate - Lot No.27322054
- Quality Certificate - Lot No.14322062
- Quality Certificate - Lot No.01422016
- Quality Certificate - Lot No.31521025
- Quality Certificate - Lot No.23021019
- Quality Certificate - Lot No.16021025
- Quality Certificate - Lot No.12821004
- Quality Certificate - Lot No.11721002
- Quality Certificate - Lot No.05821007
- Quality Certificate - Lot No.18820002
- Quality Certificate - Lot No.06620039
- Quality Certificate - Lot No.03520009
- Quality Certificate - Lot No.01020016
- Quality Certificate - Lot No.01919006
- Quality Certificate - Lot No.31218033
- Quality Certificate - Lot No.26517080
- Quality Certificate - Lot No.16617007
- Quality Certificate - Lot No.08017004