Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® Coated 1L Heavy Wall Filtering Flasks with Sidearm Tubulation
Product Number65340-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 1L PYREXPLUS®-coated heavy wall flasks have protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering, reduces spills and is autoclavable (121°C) and resistant to thermal shock. For convenience, the flasks are graduated to show approximate capacity. The neck finish affords an excellent fit for rubber stoppers and uses a No. 8 rubber stopper. The 10mm tubulation is not coated to allow easy connection of standard size tubing.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$636.97 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 65340-1L |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 50 mL |
Rubber Stopper No. | 8 |
Height | 238 mm (approx.) |
O.D. | 127 mm (approx.) |
Tubulation O.D. | 10 mm (approx.) |
Flask Style | Filtering |
Flask Feature | PYREXPLUS coated |
Tubulation Style | Glass |
Sterile | No |
Graduation Range | 300 - 1000 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09425038
- Quality Certificate - Lot No.06325025
- Quality Certificate - Lot No.05825044
- Quality Certificate - Lot No.34024031
- Quality Certificate - Lot No.33424003
- Quality Certificate - Lot No.28924059
- Quality Certificate - Lot No.09924036
- Quality Certificate - Lot No.02524046
- Quality Certificate - Lot No.26423029
- Quality Certificate - Lot No.18722085
- Quality Certificate - Lot No.06122067
- Quality Certificate - Lot No.03222027
- Quality Certificate - Lot No.33721037
- Quality Certificate - Lot No.28021009
- Quality Certificate - Lot No.30720027
- Quality Certificate - Lot No.29420051
- Quality Certificate - Lot No.34519026
- Quality Certificate - Lot No.31119023
- Quality Certificate - Lot No.28819070
- Quality Certificate - Lot No.19719014
- Quality Certificate - Lot No.07119025
- Quality Certificate - Lot No.04219059
- Quality Certificate - Lot No.01019089
- Quality Certificate - Lot No.33718063
- Quality Certificate - Lot No.31918009
- Quality Certificate - Lot No.17918061
- Quality Certificate - Lot No.14918068
- Quality Certificate - Lot No.34717140
- Quality Certificate - Lot No.21917033
- Quality Certificate - Lot No.14217022