Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® Coated 2L Heavy Wall Filtering Flasks with Sidearm Tubulation
Product Number65340-2L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 2L PYREXPLUS®-coated heavy wall flasks have protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering, reduces spills and is autoclavable (121°C) and resistant to thermal shock. For convenience, the flasks are graduated to show approximate capacity. The neck finish affords an excellent fit for rubber stoppers and uses a No. 9 rubber stopper. The 12.5mm tubulation is not coated to allow easy connection of standard size tubing.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$813.61 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 65340-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 200 mL |
Rubber Stopper No. | 9 |
Height | 292 mm (approx.) |
O.D. | 168 mm (approx.) |
Tubulation O.D. | 12.5 mm (approx.) |
Flask Style | Filtering |
Flask Feature | PYREXPLUS coated |
Tubulation Style | Glass |
Sterile | No |
Graduation Range | 600 - 1800 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14725122
- Quality Certificate - Lot No.07025028
- Quality Certificate - Lot No.33724074
- Quality Certificate - Lot No.33024037
- Quality Certificate - Lot No.13024008
- Quality Certificate - Lot No.04724031
- Quality Certificate - Lot No.27823035
- Quality Certificate - Lot No.08223001
- Quality Certificate - Lot No.01323009
- Quality Certificate - Lot No.29222048
- Quality Certificate - Lot No.18722012
- Quality Certificate - Lot No.33521084
- Quality Certificate - Lot No.33421024
- Quality Certificate - Lot No.25221030
- Quality Certificate - Lot No.08321031
- Quality Certificate - Lot No.28020039
- Quality Certificate - Lot No.32419053
- Quality Certificate - Lot No.19019034
- Quality Certificate - Lot No.15619044
- Quality Certificate - Lot No.34618051
- Quality Certificate - Lot No.27418023
- Quality Certificate - Lot No.26918024
- Quality Certificate - Lot No.02918028
- Quality Certificate - Lot No.24117072
- Quality Certificate - Lot No.17817069
- Quality Certificate - Lot No.13617122
- Quality Certificate - Lot No.01017035
- Quality Certificate - Lot No.35416057
- Quality Certificate - Lot No.15116027
- Quality Certificate - Lot No.02916018