Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® Coated 4L Heavy Wall Filtering Flasks with Sidearm Tubulation
Product Number65340-4L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 4L PYREXPLUS®-coated heavy wall flasks have protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering, reduces spills and is autoclavable (121°C) and resistant to thermal shock. For convenience, the flasks are graduated to show approximate capacity. The neck finish affords an excellent fit for rubber stoppers and uses a No. 12 rubber stopper. The 12.5mm tubulation is not coated to allow easy connection of standard size tubing.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$597.56 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 65340-4L |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Capacity | 4000 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 500 mL |
Rubber Stopper No. | 12 |
Height | 356 mm (approx.) |
O.D. | 198 mm (approx.) |
Tubulation O.D. | 12.5 mm (approx.) |
Flask Style | Filtering |
Flask Feature | PYREXPLUS coated |
Tubulation Style | Glass |
Sterile | No |
Graduation Range | 1500 - 3500 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14325006
- Quality Certificate - Lot No.09125045
- Quality Certificate - Lot No.08325003
- Quality Certificate - Lot No.35124002
- Quality Certificate - Lot No.32624008
- Quality Certificate - Lot No.30224021
- Quality Certificate - Lot No.24924058
- Quality Certificate - Lot No.22624057
- Quality Certificate - Lot No.16624012
- Quality Certificate - Lot No.04424037
- Quality Certificate - Lot No.01724001
- Quality Certificate - Lot No.25723033
- Quality Certificate - Lot No.23523223
- Quality Certificate - Lot No.11023015
- Quality Certificate - Lot No.01823054
- Quality Certificate - Lot No.27722175
- Quality Certificate - Lot No.20022007
- Quality Certificate - Lot No.16422001
- Quality Certificate - Lot No.32921006
- Quality Certificate - Lot No.24421057
- Quality Certificate - Lot No.23721021
- Quality Certificate - Lot No.07821039
- Quality Certificate - Lot No.02221072
- Quality Certificate - Lot No.28620027
- Quality Certificate - Lot No.22020026
- Quality Certificate - Lot No.25319052
- Quality Certificate - Lot No.18319038
- Quality Certificate - Lot No.07219049
- Quality Certificate - Lot No.34718049