Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2800 mL Fernbach-Style Culture Flask
Product Number4420-2XL
This 2800 mL wide mouth PYREX® Fernbach-style culture flask is designed for culturing organisms requiring a large surface area to volume ratio. It can also be used in serum production. This flask has a heavy beaded rim to protect against chipping and include a large marking spot.
Note: Do not use this flask on a heat source smaller than the base of the flask. Uneven heating of the flask could cause breakage.
$611.71 per case
In Stock
Product Number | 4420-2XL |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 2800 mL |
Top Style | Beaded rim |
Neck Style | Wide Mouth |
Stopper Style | No stopper |
Feature | Reusable |
Height | 230 mm (approx.) |
O.D. | 205 mm (approx.) |
Flask Style | Fernbach |
Neck O.D. | 68.3 mm (approx.) |
- Quality Certificate - Lot No.19924001
- Quality Certificate - Lot No.18623001
- Quality Certificate - Lot No.11922001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.15819001
- Quality Certificate - Lot No.32718001
- Quality Certificate - Lot No.32618001
- Quality Certificate - Lot No.02717001
- Quality Certificate - Lot No.02417001
- Quality Certificate - Lot No.07416001
- Quality Certificate - Lot No.11915001
- Quality Certificate - Lot No.24714001
- Quality Certificate - Lot No.26013001
- Quality Certificate - Lot No.18413001
- Quality Certificate - Lot No.28412001
- Quality Certificate - Lot No.18712001
- Quality Certificate - Lot No.01211001
- Quality Certificate - Lot No.23710001
- Quality Certificate - Lot No.17210001
- Quality Certificate - Lot No.06310001
- Quality Certificate - Lot No.01309001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33806003
- Quality Certificate - Lot No.33107001
- Quality Certificate - Lot No.32706001
- Quality Certificate - Lot No.26806001
- Quality Certificate - Lot No.26406002
- Quality Certificate - Lot No.26306007
- Quality Certificate - Lot No.25208001
- Quality Certificate - Lot No.18307001