Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 60 mL Viscosimeter Volumetric Flask, Class A, Tooled Rim
Product Number5860-60
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 60 mL Viscosimeter Volumetric Flask, Class A, Tooled Rim](https://www.corning.com/catalog/cls/products/5/5860-60/images/5860_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Of rugged mold blown construction, this 60 mL PYREX® flask is calibrated in accordance with ASTM specifications. U.S. Bureau of Mines Technical Paper 323B, No. 30.41; A.A.S.H.O. No. T 72; and third edition, page 538. Reference: ASTM D-88 and E-102.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$633.63 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5860-60 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 60 mL |
Flask Shape | Flat bottom |
Top Style | Tooled mouth |
Neck Style | Wide Mouth |
Stopper Style | No stopper |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.05 mL |
Height | 91 mm (approx.) |
O.D. | 53 mm (approx.) |
Flask Style | Volumetric |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26524016
- Quality Certificate - Lot No.19324026
- Quality Certificate - Lot No.08422068
- Quality Certificate - Lot No.00822015
- Quality Certificate - Lot No.34421043
- Quality Certificate - Lot No.17321048
- Quality Certificate - Lot No.10421017
- Quality Certificate - Lot No.35120007
- Quality Certificate - Lot No.22620017
- Quality Certificate - Lot No.22219029
- Quality Certificate - Lot No.34418795
- Quality Certificate - Lot No.30418015
- Quality Certificate - Lot No.25118004
- Quality Certificate - Lot No.10118791
- Quality Certificate - Lot No.04418044
- Quality Certificate - Lot No.31917041
- Quality Certificate - Lot No.05217001
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.30413004
- Quality Certificate - Lot No.27313003
- Quality Certificate - Lot No.25313002
- Quality Certificate - Lot No.25313001
- Quality Certificate - Lot No.11613001
- Quality Certificate - Lot No.20909001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.24306002
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09108999