Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Distilling Flask
Product Number4620-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 250 mL PYREX® distilling flasks are suitable for microchemical applications. The sidearm is approximately 77mm below the top of the neck at an angle of 75°. Adaptable for use with thermometers calibrated for 76mm immersion. Flasks take a No. 3 rubber stopper.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$935.08 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 4620-250 |
Qty./Pk | 4 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Flask Shape | Round bottom |
Top Style | Beaded rim |
Neck Style | Long |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 3 |
Height | 250 mm (approx.) |
O.D. | 86 mm (approx.) |
Sidearm Length | 130 mm (approx.) |
Sidearm O.D. | 9 mm (approx.) |
Flask Style | Distilling |
Specifications Documents