Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Short Neck Boiling Flask, Flat Bottom, 24/40 Standard Taper Joint
Product Number4100-250
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 4080-250.)
These 250 mL PYREX® flat bottom boiling flasks have full length outer 24/40 Standard Taper joints, but with shorter necks. They are carefully designed and manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C. Adapter Nos. 8800, 8820 and 8825 are used to connect flasks with different size joints, thus allowing numerous combinations for diverse assemblies.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$455.12 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4100-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Joint |
Neck Style | Short |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Joint | 24/40 |
Height | 135 mm (approx.) |
O.D. | 82 mm (approx.) |
Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33824347
- Quality Certificate - Lot No.31624014
- Quality Certificate - Lot No.27924028
- Quality Certificate - Lot No.27224011
- Quality Certificate - Lot No.24124007
- Quality Certificate - Lot No.19824044
- Quality Certificate - Lot No.15524005
- Quality Certificate - Lot No.09224074
- Quality Certificate - Lot No.06624263
- Quality Certificate - Lot No.04324037
- Quality Certificate - Lot No.02224028
- Quality Certificate - Lot No.34523006
- Quality Certificate - Lot No.31023007
- Quality Certificate - Lot No.28623033
- Quality Certificate - Lot No.22623001
- Quality Certificate - Lot No.18423007
- Quality Certificate - Lot No.17723014
- Quality Certificate - Lot No.10023045
- Quality Certificate - Lot No.06223001
- Quality Certificate - Lot No.04823015
- Quality Certificate - Lot No.34022005
- Quality Certificate - Lot No.20022043
- Quality Certificate - Lot No.16522026
- Quality Certificate - Lot No.13822025
- Quality Certificate - Lot No.09122055
- Quality Certificate - Lot No.07122002
- Quality Certificate - Lot No.03222003
- Quality Certificate - Lot No.35621046
- Quality Certificate - Lot No.28421006
- Quality Certificate - Lot No.22921031