Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 22L Short Ring Neck Boiling Flask, Round Bottom
Product Number4260-22L

These 22L PYREX® round bottom boiling flasks have short ring necks and take a No. 14 rubber stopper. These ring neck boiling flasks are precisely tooled for uniform stopper fit. The reinforced rim increases mechanical strength. These flasks are used in applications requiring rigid stoppering and as wash bottles in routine lab washing. They are manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C.
Added to Your Shopping Cart
Details
Product Number | 4260-22L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 22000 mL |
Flask Shape | Round bottom |
Top Style | Ring |
Neck Style | Short |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 14 |
Height | 426 mm (approx.) |
O.D. | 349 mm (approx.) |
Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35322012
- Quality Certificate - Lot No.00522001
- Quality Certificate - Lot No.03921030
- Quality Certificate - Lot No.01921001
- Quality Certificate - Lot No.14019001
- Quality Certificate - Lot No.07217001
- Quality Certificate - Lot No.04816001
- Quality Certificate - Lot No.07814001
- Quality Certificate - Lot No.05214001
- Quality Certificate - Lot No.26613001
- Quality Certificate - Lot No.23513052
- Quality Certificate - Lot No.22613001
- Quality Certificate - Lot No.18611001
- Quality Certificate - Lot No.09011001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31008001
- Quality Certificate - Lot No.30808001
- Quality Certificate - Lot No.28906014
- Quality Certificate - Lot No.28506007
- Quality Certificate - Lot No.26906017
- Quality Certificate - Lot No.26807001
- Quality Certificate - Lot No.26707001
- Quality Certificate - Lot No.13807004
- Quality Certificate - Lot No.09908001
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.04608001
- Quality Certificate - Lot No.03208001
- Quality Certificate - Lot No.03108001