Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 200 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number70640-200
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These PYREX® VISTA™ 200 mL volumetric flasks provide precise volume measurement. These flasks have sealed necks tooled for No. 13 Standard Taper glass stoppers. The graduation line is sharp and permanent and large blue block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$440.21 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 70640-200 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 200 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Flask Style | Volumetric |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30624026
- Quality Certificate - Lot No.22224045
- Quality Certificate - Lot No.14824016
- Quality Certificate - Lot No.10024011
- Quality Certificate - Lot No.04624030
- Quality Certificate - Lot No.29223001
- Quality Certificate - Lot No.22323001
- Quality Certificate - Lot No.34122002
- Quality Certificate - Lot No.28022001
- Quality Certificate - Lot No.06222067
- Quality Certificate - Lot No.13520008
- Quality Certificate - Lot No.11120008
- Quality Certificate - Lot No.07320001
- Quality Certificate - Lot No.28919024
- Quality Certificate - Lot No.25619006
- Quality Certificate - Lot No.22719053
- Quality Certificate - Lot No.12719020
- Quality Certificate - Lot No.08719095
- Quality Certificate - Lot No.02519070
- Quality Certificate - Lot No.31718006
- Quality Certificate - Lot No.20918003
- Quality Certificate - Lot No.13818013
- Quality Certificate - Lot No.34017057
- Quality Certificate - Lot No.27117449
- Quality Certificate - Lot No.23717030
- Quality Certificate - Lot No.18217020
- Quality Certificate - Lot No.17417038
- Quality Certificate - Lot No.08617050
- Quality Certificate - Lot No.02517015
- Quality Certificate - Lot No.32916006