text.skipToContent text.skipToNavigation

PYREX® Volumetric Flask, with PYREX® Standard Taper Stopper

E-mail

Economy flasks designed for those that do not require the precision accuracy of our Class A capacity flasks. Capacity tolerances are twice those specified for Class A volumetric ware. The graduation line is sharp and permanent; large white block letters make inscriptions easy to read. Supplied with interchangeable standard taper ground glass stoppers.

For stopper only, see Cat. No. 7650.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5641-10 PYREX® 10 mL Economy Volumetric Flasks, Glass Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   $419.64 per case
5641-100 PYREX® 100 mL Economy Volumetric Flasks, Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $532.45 per case
5641-1L PYREX® 1L Economy Volumetric Flasks, Glass Standard Taper Stopper   1 / Pk     6 / Cs     PYREX®   $503.10 per case
5641-200 PYREX® 200 mL Economy Volumetric Flasks, Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $615.09 per case
5641-25 PYREX® 25 mL Economy Volumetric Flasks, Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $467.17 per case
5641-250 PYREX® 250 mL Economy Volumetric Flasks, Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $651.23 per case
5641-2L PYREX® 2L Economy Volumetric Flasks, Glass Standard Taper Stopper   1 / Pk     4 / Cs     PYREX®   $482.97 per case
5641-50 PYREX® 50 mL Economy Volumetric Flasks, Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $494.20 per case
5641-500 PYREX® 500 mL Economy Volumetric Flasks, Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $818.13 per case