Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 50 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 12/21 Tapered PP Stopper
Product Number5641P-50
Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class B tolerances as defined by ISO 1042. Exposure to temperatures above 60°C may affect accuracy. Recommended routine cleaning up to 60ºC will preserve graduations. Height dimension is for flask only, without stopper.
$188.05 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 5641P-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Flask Shape | Flat bottom |
| Feature | Reusable |
| Capacity | 50 mL |
| Flask Style | Volumetric |
| Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30725001
- Quality Certificate - Lot No.14325001
- Quality Certificate - Lot No.24923001
- Quality Certificate - Lot No.33422001
- Quality Certificate - Lot No.15122001
- Quality Certificate - Lot No.22221001
- Quality Certificate - Lot No.16221001
- Quality Certificate - Lot No.01321001
- Quality Certificate - Lot No.01020001
- Quality Certificate - Lot No.13619001
- Quality Certificate - Lot No.28518001
- Quality Certificate - Lot No.02918001
- Quality Certificate - Lot No.27317001
- Quality Certificate - Lot No.07317001
- Quality Certificate - Lot No.26516001
- Quality Certificate - Lot No.20816001
- Quality Certificate - Lot No.07416001
- Quality Certificate - Lot No.33615001
- Quality Certificate - Lot No.28614001
- Quality Certificate - Lot No.22514001
- Quality Certificate - Lot No.20614001
- Quality Certificate - Lot No.01014001
- Quality Certificate - Lot No.18413001
- Quality Certificate - Lot No.20111001