text.skipToContent text.skipToNavigation

PYREX® Buret, Class A, Colored Scale, Product Standard PTFE Stopcock Plug

E-mail

The capacity tolerance on these burets is established by ASTM E-287 and they are calibrated in accordance with ASTM E-542. Tips are carefully drawn from accurate bore tubing to insure proper drainage rates. This buret has colored markings, fine, sharp lines, and large easy-to-read numbers. The stopcock barrel has a smooth micro-finish to assure leak-resistant performance. Each buret is supplied with a dust cover. All sizes are furnished with a 2 mm bore stopcock plug.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2103-10 PYREX® 10 mL Class A Buret with Product Standard PTFE Stopcock Plug   1 / Pk     1 / Cs     PYREX®   $198.88 per case