Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock
Product Number2122A-50
These 50 mL PYREX® burets are suitable for use in school and institutional laboratories not requiring the accuracy of our Class A models. Supplied with a Product Standard Polytetrafluorethylene (PTFE) stopcock plug to reduce freezing and eliminate lubricant contamination. The microfinish of the barrel provides a precision fit. The tips are carefully drawn for accuracy to insure proper drainage rate. Each buret is supplied with a dust cover and has a permanently colored scale. All sizes furnished with a 2mm bore stopcock plug. This buret has durable colored markings.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$178.61 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 2122A-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Buret Feature | Dispensing |
Capacity | 50 mL |
Graduation Interval | 0.1 mL |
Height | 750 mm (approx.) |
O.D. | 14 mm (approx.) |
Stopcock Bore No. | 2 |
Stopcock Style | Straight bore PTFE |
Tolerance | 0.1 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21425014
- Quality Certificate - Lot No.21125181
- Quality Certificate - Lot No.13525026
- Quality Certificate - Lot No.05025057
- Quality Certificate - Lot No.34524226
- Quality Certificate - Lot No.30924010
- Quality Certificate - Lot No.21324001
- Quality Certificate - Lot No.17824237
- Quality Certificate - Lot No.08124061
- Quality Certificate - Lot No.04424036
- Quality Certificate - Lot No.01024522
- Quality Certificate - Lot No.33523033
- Quality Certificate - Lot No.33323270
- Quality Certificate - Lot No.27023012
- Quality Certificate - Lot No.22323016
- Quality Certificate - Lot No.12323031
- Quality Certificate - Lot No.11023044
- Quality Certificate - Lot No.06223030
- Quality Certificate - Lot No.03223185
- Quality Certificate - Lot No.34922049
- Quality Certificate - Lot No.25722042
- Quality Certificate - Lot No.23822002
- Quality Certificate - Lot No.06022043
- Quality Certificate - Lot No.33721026
- Quality Certificate - Lot No.33421034
- Quality Certificate - Lot No.16121025
- Quality Certificate - Lot No.12521034
- Quality Certificate - Lot No.11221053