text.skipToContent text.skipToNavigation

PYREX® Dispensing Burets, Colored Scale, Straight Bore Product Standard PTFE Stopcock

E-mail

Burets are suitable for use in school and institutional laboratories not requiring the accuracy of our Class A models. Supplied with a PTFE stopcock plug. The microfinish of the barrel provides a precision fit. The tips are carefully drawn for accuracy to insure proper drainage rate. Each buret is supplied with a dust cover. All sizes furnished with a 2 mm bore stopcock plug. This buret has durable colored markings.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2122A-10 PYREX® 10 mL Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock   1 / Pk     1 / Cs     PYREX®   $170.51 per case
2122A-100 PYREX® 100 mL Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock   1 / Pk     1 / Cs     PYREX®   $215.44 per case
2122A-25 PYREX® 25 mL Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock   1 / Pk     1 / Cs     PYREX®   $176.28 per case
2122A-50 PYREX® 50 mL Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock   1 / Pk     1 / Cs     PYREX®   $178.61 per case