text.skipToContent text.skipToNavigation

PYREX® Precision Bore Micro Buret, Class A, Funnel Top, Straight Standard Taper Stopcock, White Enamel Markings

E-mail

These burets are designed for precise analytical methods in microchemistry. Precision bore tubing throughout the body assures accuracy between any two points. Funnel top facilitates addition of reagents by pouring, or by suction from below, through a rubber-stoppered tube. Tips are tapered to assure smooth flow. Stopcocks turn freely, yet give positive control and are of 2 mm bore. The capacity tolerance on these burets is established by ASTM E-1189 and are calibrated in accordance with ASTM E-542.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2128-10 PYREX® 10 mL Class A Precision Bore Micro Buret with Glass Standard Taper Stopcock   1 / Pk     2 / Cs     PYREX®   $999.62 per case