Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 50 mL Class A Buret with Product Standard PTFE Stopcock Plug
Product Number2103-50
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 50 mL Class A Buret with Product Standard PTFE Stopcock Plug](https://www.corning.com/catalog/cls/products/p/pyrexBuretColoredScaleClassAPTFEStopcockPlug/2103-50/images/2103-50_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![PYREX® 50 mL Class A Buret with Product Standard PTFE Stopcock Plug](https://www.corning.com/catalog/cls/products/p/pyrexBuretColoredScaleClassAPTFEStopcockPlug/2103-25/images/2103-25_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![PYREX® 50 mL Class A Buret with Product Standard PTFE Stopcock Plug](https://www.corning.com/catalog/cls/products/p/pyrexBuretColoredScaleClassAPTFEStopcockPlug/2103-50/images/2103-50_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![PYREX® 50 mL Class A Buret with Product Standard PTFE Stopcock Plug](https://www.corning.com/catalog/cls/products/p/pyrexBuretColoredScaleClassAPTFEStopcockPlug/2103-25/images/2103-25_C.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The capacity tolerance on this Class A 50 mL PYREX® buret is established by ASTM E-287 and is calibrated in accordance with ASTM E-542. Tips are carefully drawn from accurate bore tubing to insure proper drainage rates. This buret has colored markings, fine, sharp lines and large easy-to-read numbers. The stopcock barrel has a smooth micro-finish to assure leak-resistant performance. Each buret is supplied with a dust cover. All sizes are furnished with a 2mm bore Product Standard PTFE (Polytetrafluorethylene) stopcock plug. For a replacement PTFE stopcock plug only, see No. 7681-2.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$227.68 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 2103-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Buret Feature | Class A |
Capacity | 50 mL |
Graduation Interval | 0.1 mL |
Height | 750 mm (approx.) |
O.D. | 14 mm (approx.) |
Stopcock Bore No. | 2 |
Stopcock Style | Straight bore PTFE |
Tolerance | 0.05 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21324022
- Quality Certificate - Lot No.16024022
- Quality Certificate - Lot No.13124033
- Quality Certificate - Lot No.07424015
- Quality Certificate - Lot No.04024001
- Quality Certificate - Lot No.00524033
- Quality Certificate - Lot No.31923004
- Quality Certificate - Lot No.21623045
- Quality Certificate - Lot No.12523028
- Quality Certificate - Lot No.06223031
- Quality Certificate - Lot No.03223009
- Quality Certificate - Lot No.03023052
- Quality Certificate - Lot No.32722138
- Quality Certificate - Lot No.24422029
- Quality Certificate - Lot No.21622025
- Quality Certificate - Lot No.06022041
- Quality Certificate - Lot No.00622001
- Quality Certificate - Lot No.33721032
- Quality Certificate - Lot No.30721005
- Quality Certificate - Lot No.28821022
- Quality Certificate - Lot No.24521017
- Quality Certificate - Lot No.21821029
- Quality Certificate - Lot No.16221001
- Quality Certificate - Lot No.14521021
- Quality Certificate - Lot No.10621024
- Quality Certificate - Lot No.06121022
- Quality Certificate - Lot No.08720017
- Quality Certificate - Lot No.01720001
- Quality Certificate - Lot No.32919022
- Quality Certificate - Lot No.28219029