Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 25 mL Buret with White Enamel Markings, with Dual Rotaflo® Stopcocks
Product Number2110-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Buret with automatic zero, Rotaflo dual stopcock. The dual stopcock helps eliminate titration errors.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$553.40 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 2110-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Buret Feature | Dual stopcock |
Capacity | 25 mL |
GP Plug | 3 |
Graduation Interval | 0.1 mL |
Height | 560 mm (approx.) |
O.D. | 12 mm (approx.) |
Stopcock Style | Rotaflo PTFE |
Tolerance | 0.06 mL |
Specifications Documents