Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Economy Grade Burets with Replaceable PTFE Stopcock
Product Number2116-50

Learn More



These economical 50 mL PYREX® burets are designed to reduce replacement costs by using replaceable components. These sturdy burets have tooled tops and bottoms and white enamel graduations. The replaceable screw thread locking the Polytetrafluorethylene (PTFE) stopcock with ground tip is compatible with 2116 buret bodies. The 2116-GTO2 replaceable tip has a ground end which provides a better grip and helps prevent the tip from falling out. The replacement for the stopcock is 2116-LSO.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$702.79 per case
Less than 10 in Stock
Product Number | 2116-50 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Buret Feature | Economy |
Capacity | 50 mL |
Graduation Interval | 0.1 mL |
Height | 373 mm (approx.) |
O.D. | 14 mm (approx.) |
Stopcock Style | Replaceable PTFE assembly |
Tolerance | 0.06 mL |
- Quality Certificate - Lot No.03225005
- Quality Certificate - Lot No.03125001
- Quality Certificate - Lot No.34124047
- Quality Certificate - Lot No.17324033
- Quality Certificate - Lot No.12524013
- Quality Certificate - Lot No.10024010
- Quality Certificate - Lot No.07524062
- Quality Certificate - Lot No.26523023
- Quality Certificate - Lot No.20323011
- Quality Certificate - Lot No.13023008
- Quality Certificate - Lot No.06223029
- Quality Certificate - Lot No.35622007
- Quality Certificate - Lot No.26522006
- Quality Certificate - Lot No.19622006
- Quality Certificate - Lot No.09422033
- Quality Certificate - Lot No.06022007
- Quality Certificate - Lot No.04122016
- Quality Certificate - Lot No.01922053
- Quality Certificate - Lot No.22421031