text.skipToContent text.skipToNavigation

PYREX® 10 mL Class A Precision Bore Micro Buret with Glass Standard Taper Stopcock

Product Number2128-10

E-mail


These burets are designed for precise analytical methods in microchemistry. Precision bore tubing throughout the body assures accuracy between any two points. Funnel top facilitates addition of reagents by pouring, or by suction from below, through a rubber-stoppered tube. Tips are tapered to assure smooth flow. Stopcocks turn freely, yet give positive control and are of 2 mm bore. The capacity tolerance on these burets is established by ASTM E-1189 and are calibrated in accordance with ASTM E-542.




$967.59 per case

Out of Stock

Details
Product Number   2128-10
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   PYREX®  
Buret Feature   Class A  
Capacity   10 mL  
Graduation Interval   0.02 mL  
Height   735 mm (approx.)  
O.D.   8 mm (approx.)  
Stopcock Bore No.   2  
Stopcock Style   Straight bore glass  
Tolerance   0.02 mL  
Specifications Documents