text.skipToContent text.skipToNavigation

PYREX® Single Metric Scale Cylinders, Serialized/Certified, Class A, To Contain, Standard Taper PYREX Stopper

E-mail

Calibrated “To Contain” in accordance with ASTM E-1272 and ASTM E-542. Useful as a mixing cylinder. Each cylinder is individually serialized. Each features the PYREX stopper. Graduation markings are in durable white enamel.

For stopper only, see Cat. No. 7650.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3002-250 PYREX® 250 mL Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC   1 / Pk     1 / Cs     PYREX®   $202.27 per case