text.skipToContent text.skipToNavigation

PYREX® Single Metric Scale Cylinders, Lifetime Red™, Graduated, To Contain

E-mail

Calibrated “To Contain.” The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red cylinders. The 10 mL size has a funnel top. Bumper guards are supplied with 100 mL through 2000 mL inclusive. The 100 mL size is made in accordance with ASTM E-133 and E-1272 and is used in ASTM tests D-86 and D-216.

For the same cylinder, but with a built-in glass bumper guard, see Cat. No. 3046.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
Product Number3042-10 Product NamePYREX® 10 mL Single Metric Scale Graduated Cylinders, Lifetime Red™, TC Qty./Pk  1 / Pk   Qty./Cs  24 / Cs   Brand  PYREX®   Price $734.57 Unit Size per case
Product Number3042-100 Product NamePYREX® 100 mL Single Metric Scale Graduated Cylinders, Lifetime Red™, TC Qty./Pk  1 / Pk   Qty./Cs  12 / Cs   Brand  PYREX®   Price $558.86 Unit Size per case
Product Number3042-1L Product NamePYREX® 1L Single Metric Scale Graduated Cylinders, Lifetime Red™, TC Qty./Pk  1 / Pk   Qty./Cs  1 / Cs   Brand  PYREX®   Price $131.49 Unit Size per case
Product Number3042-2L Product NamePYREX® 2L Single Metric Scale Graduated Cylinders, Lifetime Red™, TC Qty./Pk  1 / Pk   Qty./Cs  1 / Cs   Brand  PYREX®   Price $199.76 Unit Size per case
Product Number3042-500 Product NamePYREX® 500 mL Single Metric Scale Graduated Cylinders, Lifetime Red™, TC Qty./Pk  1 / Pk   Qty./Cs  8 / Cs   Brand  PYREX®   Price $683.29 Unit Size per case
Product Number3046-10 Product NamePYREX® 10 mL Single Metric Scale Cylinders, Reinforced Glass Bead, Lifetime Red™, TC Qty./Pk  1 / Pk   Qty./Cs  24 / Cs   Brand  PYREX®   Price $776.82 Unit Size per case
Product Number3046-100 Product NamePYREX® 100 mL Single Metric Scale Cylinders, Reinforced Glass Bead, Lifetime Red™, TC Qty./Pk  1 / Pk   Qty./Cs  12 / Cs   Brand  PYREX®   Price $662.10 Unit Size per case
Product Number3046-25 Product NamePYREX® 25 mL Single Metric Scale Cylinders, Reinforced Glass Bead, Lifetime Red™, TC Qty./Pk  1 / Pk   Qty./Cs  18 / Cs   Brand  PYREX®   Price $776.25 Unit Size per case
Product Number3046-250 Product NamePYREX® 250 mL Single Metric Scale Cylinders, Reinforced Glass Bead, Lifetime Red™, TC Qty./Pk  1 / Pk   Qty./Cs  12 / Cs   Brand  PYREX®   Price $889.58 Unit Size per case
Product Number3046-50 Product NamePYREX® 50 mL Single Metric Scale Cylinders, Reinforced Glass Bead, Lifetime Red™, TC Qty./Pk  1 / Pk   Qty./Cs  18 / Cs   Brand  PYREX®   Price $853.74 Unit Size per case