text.skipToContent text.skipToNavigation

PYREX® VISTA™ Single Metric Scale Graduated Cylinder, Class A, with Funnel Top, To Contain

E-mail

These Class A graduated cylinders are calibrated “to contain” and have blue enamel graduations. The cylinder capacity is in accordance with ASTM E-1272. The 10 mL size has a funnel top. For bumper guard only, see Cat. No. 3066.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
70022-50 PYREX® VISTA™ Single Metric Scale, 50 mL Class A Graduated Cylinder, TC   1 / Pk     18 / Cs     PYREX®   $402.58 per case