text.skipToContent text.skipToNavigation

PYREX® VISTA™ Single Metric Volumetric and Graduated Cylinders, Plastic Hexagonal Base, Blue Graduations, To Contain

E-mail

These cylinders are calibrated “to contain”. They are supplied in two parts a strong, accurate glass graduate and a detachable, sturdy plastic base which absorbs impacts and reduces breakage. Tolerances are ±5% of total at any point. By removing the base, the graduate can be conveniently stacked. Bumper guards are supplied with 25 mL through 100 mL inclusive. The 10 mL has a funnel top for careful pouring.

Choose your specification

View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
70075-10 PYREX® VISTA™ 10 mL Single Metric Volumetric and Graduated Cylinders, TC, Plastic Hexagonal Base, Blue Graduations   12 / Pk     12 / Cs     PYREX®   $110.22 per case