Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Low Form Single Metric Scale Cylinders, Double Pourout, Lifetime Red™, TC
Product Number3044-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 3044-50.)
These 100 mL PYREX® graduated cylinders are calibrated “to contain” (TC). The scale and figures are durable white enamel which stand out clearly against the red color-band on these Lifetime Red™ cylinders. This provides clear, accurate measurements for delivering or containing liquids. The cylinder is a Tuttle type of low form for stability and features a double pourout for convenience.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$695.69 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3044-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 100 mL |
Cylinder Feature | Lifetime Red |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 2 mL |
Height | 157 mm (approx.) |
O.D. | 36 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 1 mL |
Top Style | Double pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01725027
- Quality Certificate - Lot No.06724023
- Quality Certificate - Lot No.05324020
- Quality Certificate - Lot No.27823025
- Quality Certificate - Lot No.23423056
- Quality Certificate - Lot No.19323013
- Quality Certificate - Lot No.00323012
- Quality Certificate - Lot No.29122025
- Quality Certificate - Lot No.22922092
- Quality Certificate - Lot No.15222240
- Quality Certificate - Lot No.26321005
- Quality Certificate - Lot No.06421007
- Quality Certificate - Lot No.05621154
- Quality Certificate - Lot No.11820019
- Quality Certificate - Lot No.06920011
- Quality Certificate - Lot No.05220039
- Quality Certificate - Lot No.35119019
- Quality Certificate - Lot No.28119043
- Quality Certificate - Lot No.24119086
- Quality Certificate - Lot No.20619065
- Quality Certificate - Lot No.15717065
- Quality Certificate - Lot No.07617049
- Quality Certificate - Lot No.20016032
- Quality Certificate - Lot No.21915060
- Quality Certificate - Lot No.21015023
- Quality Certificate - Lot No.13915035
- Quality Certificate - Lot No.01315039
- Quality Certificate - Lot No.27514231
- Quality Certificate - Lot No.24614054
- Quality Certificate - Lot No.07014053