For aseptic filling of vessels. Rubber tubing is attached to the top of the tubulation while the receiving vessel is placed inside the bell.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
For aseptic filling of vessels. Rubber tubing is attached to the top of the tubulation while the receiving vessel is placed inside the bell.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
3965-100 | PYREX® 110 mm Diameter Filling Bell | 2 / Pk | 2 / Cs | PYREX® | $245.23 | per case | |
3965-20 | PYREX® Filling Bell, Aseptic, 25 x 80 | 2 / Pk | 2 / Cs | PYREX® | $79.28 | per case | |
3965-40 | PYREX® 45 mm Diameter Filling Bell | 2 / Pk | 2 / Cs | PYREX® | $120.93 | per case | |
3965-50 | PYREX® 54 mm Diameter Filling Bell | 2 / Pk | 2 / Cs | PYREX® | $133.73 | per case | |
3965-70 | PYREX® 75 mm Diameter Filling Bell | 2 / Pk | 2 / Cs | PYREX® | $155.00 | per case |