Details
Product Number | 3960-L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Height | 85 mm (approx.) |
I.D | 47 mm (approx.) |
Tubulation O.D. | 11 mm (approx.) |
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$87.77 per case
Out of Stock
Product Number | 3960-L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Height | 85 mm (approx.) |
I.D | 47 mm (approx.) |
Tubulation O.D. | 11 mm (approx.) |