Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® Ice Pan, Rectangular, Maxi 9L, Orange
Product Number432096
![Corning® Ice Pan, Rectangular, Maxi 9L, Orange](https://www.corning.com/catalog/cls/products/c/corningIcePansRectangular/432096/images/432096_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
$154.88 per case
In Stock
Product Number | 432096 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Color | Orange |
- Quality Certificate - Lot No.09616005
- Quality Certificate - Lot No.06916006
- Quality Certificate - Lot No.06916005
- Quality Certificate - Lot No.32315004
- Quality Certificate - Lot No.4C21HC01
- Quality Certificate - Lot No.4A12HC01
- Quality Certificate - Lot No.3K11HC01
- Quality Certificate - Lot No.3J11HC01
- Quality Certificate - Lot No.3I08HC01
- Quality Certificate - Lot No.3H21HC01
- Quality Certificate - Lot No.3D11HC01